text.skipToContent text.skipToNavigation

One-Light Small Glass Globe Close-to-Ceiling

by HomeStyle Lighting 

Catalog ID: HS31022-30

This one-light small glass globe features a white glass globe and a White finish. This fixture is damp location listed for versatile use.

  • White finish
  • White glass globe
  • Hardware matches the finish
  • Fits a standard outlet box
  • By HomeStyle Lighting

$16.06 USD

Available to purchase from

Product Details

General

Application Outdoor
Color White
Color Generic White
Construction Material - Main Steel
Finish Name White
Glass White
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Basic Incandescent
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450102557
Warranty Length 1 year warranty

Dimensions

Height 7.125 in
Weight 3 lb
Width 5.8125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads