PROG_P5603_31_PRODIMAGE
PROG_P5603_31_PRODIMAGE

One-Light Utility Outdoor Close-to-Ceiling

$22.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5603-31

Collection name:

Utility Lantern

An outdoor "jelly jar" utility flush mount featuring a black powder-coated finish and clear marine glass. The fixture is wet location listed and ideal for outdoor spaces. The glass shape is a reminder of the old-fashioned jelly jars.

  • Powder-coated finish.
  • Clear marine glass.
  • Casual outdoor look.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Ceiling Flush
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Transitional
UPC
785247560349
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.875 in x 4.875 in x 6.25 in
Gross Weight with Packaging
1.5 lb
Height
6.25 in
Length
4.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5 lb
Width
4.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
144

Resources

Instruction Sheet Number
93002846

Resources and downloads