text.skipToContent text.skipToNavigation

Roman Coach Collection Two-Light 11" Flush Mount

By Progress Lighting 

Collection Name:  Roman Coach

Catalog ID: P6019-31

By Progress Lighting
$153.89 USD
Collection Name:  Roman Coach
Catalog ID:  P6019-31
Solid two-light flush mount in rich weathered finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Black finish.
  • Black finish.
  • Clear seeded glass panels.
  • Rich weathered style.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Traditional
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style New Traditional
UPC 785247172498
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 7 lb
Height 6.1875 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 11 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)