PROG_P5729-31_hero_PRODIMAGE
PROG_P5729-31_hero_PRODIMAGE
PROG_P5729-31-Detail_009_PRODIMAGE
PROG_P5729-31-Detail_007_PRODIMAGE
+4
PROG_P5729-31_angle_PRODIMAGE

Two-Light 9-1/4" Flush Mount for Indoor/Outdoor use

$66.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5729-31

Collection name:

Ceiling Mount

Two-light ceiling mount fixture with textured glass and scalloped edge detailing. Powder coat finish. Black finish.

  • This flush mount light ideal for a carport, porch, entryway, outdoor living space, or indoor spaces
  • Scalloped edge detailing with textured glass.
  • The sturdy steel construction is finished in black
  • Wet location listed for use indoors or outdoors.
  • Measures: 9.25 in x 9.25 in x 5 in
  • Uses two medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Ceiling Mount
Glass
Textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Ceiling
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
UPC
785247572915
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.25 in x 9.25 in x 5 in
Gross Weight with Packaging
4 lb
Height
5 in
Length
9.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
9.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
72

Resources

Instruction Sheet Number
023579

Resources and downloads