HUBBELL
HS_HS71011_31_PRODIMAGE
HS_HS71011_31_PRODIMAGE

Two-Light Flushmount

Brand:

HomeStyle Lighting

Catalog ID:

HS71011-31

Light up your home's exterior with this handsome, two-light flushmount. An etched octagonal glass shade is surrounded by a robust Black die-cast aluminum frame, making it a great choice for outdoor use.

  • Black finish
  • Etched octagonal glass
  • Fits standard outlet box
  • Damp location listed for outdoor use
  • By HomeStyle Lighting

Product details

General

Application

Outdoor

Catalog Number

HS71011-31

Color

Black

Color Generic

Black

Finish Name

Black

Glass

Etched

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

UPC

8447450102144

Warranty Length

1 year warranty

Dimensions

Dimensions

11.4375 in x 11.4375 in x 4.875 in

Height

4.875 in

Length

11.4375 in

Weight

4.2 lb

Width

11.4375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

108

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)