text.skipToContent text.skipToNavigation

Westport LED Collection One-Light 9-1/8" LED Flush Mount

By Progress Lighting 

Collection Name:  Westport LED

Catalog ID: P3883-3130K9

By Progress Lighting
$25.00 USD
Collection Name:  Westport LED
Catalog ID:  P3883-3130K9
Westport LED offers traditional styling to complement a variety of home decor options. A durable die-cast aluminum frame cradles a softly diffused seeded glass shade. 3000K, 90+ CRI 1,211 lumens 71.2 lumens/watt per module (source). One-light LED Flush Mount. Black finish.
  • Traditional styling.
  • Softly diffused seeded glass shade.
  • Complements many home decor styles with beaded detailing.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Fan - Dual mount No
Finish Name Black
Finish Type Powder Coat Paint
Glass Etched Seeded
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • New Traditional
  • Traditional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Outdoor
  • Hall & Foyer
Socket Base Type - Main Module
Spacing 0.4
Starting Temperature - Minimum -30 °C
Style New Traditional
Sub Brand Progress LED
UPC 785247186471
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 6 lb
Height 7.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 9 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 47.8 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No