text.skipToContent text.skipToNavigation

6" Square One-Light Wall Lantern

by Progress Lighting 

Collection Name:  Square

Catalog ID: P5643-20

6" outdoor one-light wall square with heavy duty aluminum construction and die cast wall bracket. Powder coated finish. Antique Bronze finish.

  • Antique Bronze finish.
  • Powder coat finish.
  • Ideal for a wide variety of interior and exterior applications.
  • One 250w PAR-38 or 150w BR-40.

$272.25 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Lamp Included No
Lamp Shape PAR38
Lamp Type PAR-38
Lamp Type Actual PAR38/BR40
Lamp Type Basic Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247564309
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8.875 in
Gross Weight with Packaging 5.3 lb
Height 12 in
Height to Center 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 5.3 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 250 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads