PROG_P5643_30_PRODIMAGE
PROG_P5643_30_PRODIMAGE
PROG_P5644_30_detail_PRODIMAGE
PROG_PL_1596_Lamp_Graphics_PAR30_BR30_Dimmable_Lamp_Graphic

6" Square One-Light Wall Lantern

$311.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5643-30

Collection name:

Square

6" outdoor one-light wall square with heavy duty aluminum construction and die cast wall bracket. Powder coated finish. White finish.

  • Perfect for a back door, small porch, garage and outdoor living space.
  • Ideal for a wide variety of residential or commercial interior and exterior applications.
  • Square construction with a white finish has an enclosed top for wet location areas.
  • Constructed from cast aluminum with durable powder coat finish ensure a long product lifespan
  • Measures: 6 in x 8.875 in x 12 in
  • Uses one PAR-38 250 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
PAR38
Lamp Type
PAR-38
Lamp Type Actual
PAR38/BR40
Lamp Type Basic
Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247564330
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.875 in
Dimensions
6 in x 8.875 in x 12 in
Gross Weight with Packaging
5.3 lb
Height
12 in
Height to Center
4.5 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.3 lb
Width
8.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
250 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
023402

Resources and downloads