PROG_P8741_20_PRODIMAGE
PROG_P8741_20_PRODIMAGE
PROG_Stem_1qty6_1qty12_Chain_1qty6-links_includes

Aluminum Cylinder Accessories Pendant Kit

$107.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8741-20

Pendant kit for the 6 inch P5741 series of Cylinders. Allows for the flush mount cylinder to be stem hung. Includes canopy, hang-straight swivel, 6 inch and 12 inch sections with coupling. Antique Bronze Finish.

  • Painted Antique Bronze finish.
  • Adapts P5741 ceiling fixture to 6", 12" or 18" stem mounting.
  • Ceiling mount.
  • Can accommodate a sloped ceiling up to 15º.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
  • Commodity
  • Utilitarian
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Style
Utilitarian/Commodity
UPC
785247874101
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 5 in x 18 in
Gross Weight with Packaging
1 lb
Height
18 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
3 EA
Pallet Quantity
384

Resources

Instruction Sheet Number
023442

Resources and downloads