text.skipToContent text.skipToNavigation

Two-Light Adjustable Swivel Flood Light

By Progress Lighting 

Collection Name:  Par Lampholder

Catalog ID: P5207-30

By Progress Lighting
$51.15 USD
Collection Name:  Par Lampholder
Catalog ID:  P5207-30
Outdoor adjustable two-headed swivel floodlight in a painted White finish and solid Aluminum construction.
  • White finish.
  • Wall mounted, adjustable swivel designed for outdoor use.
  • Companion fixtures available.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable Detection Sensitivity No
Can be mounted up or down No
Category General Outdoor
Color White
Color Generic White
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name White
Finish Type Painted
Lamp Included No
Lamp Shape PAR38
Lamp Type PAR-38
Lamp Type Actual PAR-38
Lamp Type Basic Halogen
Mount location Wall
Mounting for outlet box included swivel holder
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247520718
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 13 in x 4.75 in x 5.75 in
Gross Weight with Packaging 1.2 lb
Height 5.75 in
Length 13 in
Note Weight of fixture exceeds NEC limits No
Weight 1.2 lb
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 150 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 12 EA

Resources and Downloads

Installation/Instruction Manual (IOM)