PROG_P5214_30_PRODIMAGE
PROG_P5214_30_PRODIMAGE
PROG_P5212_30 w P5214_30_PRODIMAGE

PAR Lampholder Shroud

$37.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5214-30

Collection name:

Par Lampholder

Non-metallic double-headed PAR lampholder shroud in White finish.

  • White finish.
  • UV stabilized non-metallic material.
  • Attaches to P5212 lampholders to conceal the PAR lamps.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Compatibility
Attaches to P5211 and P5212 lampholders to conceal the PAR lamps.
Construction Material - Main
Polycarbonate
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
unfinished
Fixture Type
Landscape
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Wall
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Style
Utilitarian/Commodity
UPC
785247109210
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.7812 in x 5.7812 in x 3.9062 in
Gross Weight with Packaging
0.3 lb
Height
3.9062 in
Length
5.7812 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.3 lb
Width
5.7812 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
192

Resources

Instruction Sheet Number
022690

Resources and downloads