PROG_P550068_020_hero_PRODIMAGE
PROG_P550068_020_hero_PRODIMAGE
play
Barlowe
PROG_P550068_020_herowcanopy_PRODIMAGE
PROG_PL_1595_10.28.20_JAN_2021_Part2_Barlowe_AB_GeneralLit

Barlowe Collection Antique Bronze One-Light Hanging Lantern

$358.71 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550068-020

Collection name:

Barlowe

Transform your home into a warm and cozy dream with the friendly farmhouse-style of this hanging lantern. A rustic X-brace design decorates each side of the charming lantern silhouette. Clear seeded glass panes add an extra pop of rustic personality. An antique bronze finish complemented with antique copper accents adds warmth and character as the lantern infuses your home with gentle illumination.

  • Clear seeded glass panes add an extra pop of rustic personality.
  • An antique bronze finish complemented with antique copper accents adds warmth and character as the lantern infuses your home with gentle illumination.
  • A rustic X-brace design decorates each side of the charming lantern silhouette.
  • Ideal for any foyer, entryway, patio, or porch.
  • Perfect for rustic or farmhouse settings.
  • Measures 9-inch by 21-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED, halogen, or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum and Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247238835
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9 in x 9 in x 21 in
Height
21 in
Length
9 in
Length - Installed
96 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9.26 lb
Width
9 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93112936