PROG_P550019_031_PRODIMAGE
PROG_P550019_031_PRODIMAGE
PROG_beaufort3_detailshot
PROG_Beaufort_Textured_Black_GeneralLit
+1
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Beaufort Collection One-light Hanging Lantern

$157.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550019-031

Collection name:

Beaufort

Beaufort draws its design from both industrial and nautical influences. A clear seeded glass diffuser works well with either traditional or vintage style lights. One-Light hanging lantern. Black finish.

  • Elevate your home's curb appeal with the Beaufort Collection flush mount light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Design draws upon industrial and nautical influences that are Ideal for coastal, traditional or vintage style lights
  • Features a clear seeded glass diffuser
  • The sturdy steel construction is finished in a black finish
  • Measures: 10 in x 10 in x 12.625 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Coastal
  • New Traditional
  • Transitional
  • Farmhouse
UPC
785247214198
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 12.625 in
Height
12.625 in
Length
10 in
Length - Installed
78.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.37 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93079376

Resources and downloads