PROG_P550030_103st64_PRODIMAGE
PROG_P550030_103st64_PRODIMAGE
PROG_conover_detail1_detailshot
PROG_conover_detail2_detailshot
+3
PROG_Conover_Antique_Pewter_GeneralLit

Conover Collection Hanging Lantern

$337.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550030-103

Collection name:

Conover

Conover is an outdoor lantern collection featuring nautical influences. A protective die cast ring surrounds beautiful clear seeded glass. Vintage metallic finishes are available for this collection that is sure to enhance curb appeal for a variety of exteriors. Hanging Lantern in a Antique Pewter finish.

  • An outdoor lantern collection featuring nautical influences.
  • Vintage metallic finish enhance curb appeal for a variety of exteriors.
  • Antique Pewter finish.
  • Wall lantern uses one 100-watt max. medium base bulbs (sold separately).
  • A protective die cast ring surrounds beautiful clear seeded glass.
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security.
  • Add to either side of front door to welcome guests and visitors to the home.
  • Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Pewter
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Style
  • Transitional
  • Farmhouse
  • Coastal
UPC
785247218592
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.875 in x 10.875 in x 15.5 in
Height
15.5 in
Length
10.875 in
Length - Installed
90.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.04 lb
Width
10.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93083966