text.skipToContent text.skipToNavigation

District Collection One-Light Medium Hanging Lantern

by Progress Lighting 

Collection Name:  District

Catalog ID: P5535-20

The one-light medium size cord hung pendant/outdoor hanging lantern from the District Collection features metal shade that offers an industrial-inspired design. The versatile vintage form can be used in indoor and outdoor applications. Antique Bronze finish.

  • Versatile vintage form.
  • Metal shade that offers an industrial-inspired design.
  • Can be used in both indoor and outdoor applications.

$71.83 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Urban Industrial
  • Transitional
  • Farmhouse
UPC 785247197354
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.28 lb
Height 6.25 in
Length - Installed 130 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 2.44 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads