text.skipToContent text.skipToNavigation

East Haven Collection LED Hanging Lantern

by Progress Lighting 

Collection Name:  East Haven LED

Catalog ID: P6530-2030K9

He East Haven LED Collection offers modern styling to complement a wide variety of home styles. The one-light LED hanging lantern has an Antique Bronze frame that cradles a seeded glass shade. 120V AC replaceable LED module, 623 lumens (source), 3000K color temperature and 90+ CRI.

  • Contemporary styling.
  • Features clear seeded glass.
  • Powder coated finish.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$35.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Glass Clear Seeded
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Coastal
  • Transitional
Light Source LED
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Room Type Outdoor
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style
  • Transitional
  • Coastal
Sub Brand Progress LED
UPC 785247193059
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 4.39 lb
Height 10.375 in
Length - Installed 87 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 4.39 lb
Width 7.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 29.6 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1