text.skipToContent text.skipToNavigation

Endicott Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Endicott

Catalog ID: P5500-20

One-light hanging lantern with a Craftsman-inspired modern silhouette, Endicott offers visual interest when both lit and unlit. The elongated frame is elegantly finished with linen glass diffuser.

  • Craftsman-inspired modern silhouette.
  • Visually appealing when both lit and unlit.
  • Elegantly finished with a linen glass diffuser.

$190.19 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Etched Umber Linen
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Coastal
  • Farmhouse
UPC 785247197903
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 6.28 lb
Height 15.25 in
Length - Installed 90.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.61 lb
Width 7.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads