PROG_P5500_31vintage_PRODIMAGE
PROG_P5500_31vintage_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Endicott_B_GeneralLit
PROG_endicott3_detailshot
+1
PROG_endicott2_detailshot

Endicott Collection One-Light Hanging Lantern

$219.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5500-31

Collection name:

Endicott

One-Light hanging lantern with a Craftsman-inspired silhouette, Endicott offers visual interest to your home's exterior. The elongated frame is finished with clear seeded glass.

  • Elevate your home's curb appeal with the Endicott Collection hanging lantern light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Square frame in black elegantly finished with clear seeded glass diffuser.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7.375 in x 7.375 in x 15.25 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Transitional
  • Coastal
  • Modern
  • Farmhouse
UPC
785247212477
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.375 in x 7.375 in x 15.25 in
Height
15.25 in
Length
7.375 in
Length - Installed
90.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.85 lb
Width
7.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93065174