text.skipToContent text.skipToNavigation

Endorse Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Endorse LED

Catalog ID: P6526-3130K9

Endorse celebrates the traditional form of a gas-powered coach light with illumination from an LED source. The hanging lantern has a die-cast aluminum, powdered coated frame created and intriguing visual effect with the clear beveled glass. An optional fluted glass column is offered as an accessory (P8775-31). 3000K, 90+ CRI, 623 lumens (source).

  • Black finish.
  • Clear beveled glass panels.
  • Traditional form.
  • Intriguing visual effect.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$262.35 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Coating powdercoat
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Fan - Dual mount No
Finish Name Black
Finish Type Powder Coat Paint
Glass Clear
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Source LED
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Spacing 0.5
Starting Temperature - Minimum -30 °C
Style
  • New Traditional
  • Transitional
Sub Brand Progress LED
UPC 785247186273
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 7.92 lb
Height 14.5 in
Length - Installed 101 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain Or Stem
Weight 6.16 lb
Width 8.75 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 46.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA