text.skipToContent text.skipToNavigation

Essential Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Essential

Catalog ID: P6512-20

The one-light hanging lantern in the Essential Collection is highlighted by a clean simple design. Umber linen glass is completed with a power coated aluminum frame.

  • Clean, simple design.
  • Umber linen glass.
  • Power coated aluminum frame.

$20.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Glass Etched Umber Linen (Yl)
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • New Traditional
  • Craftsman
UPC 785247197194
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 3.3 lb
Height 11.5 in
Length - Installed 86.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3.96 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads