text.skipToContent text.skipToNavigation

Hawthorne Collection One-Light Large Hanging Lantern

by Progress Lighting 

Collection Name:  Hawthorne

Catalog ID: P5523-31

The Hawthorn outdoor lantern collection takes a modern approach to the popular Prairie design style. One-light cast aluminum large hanging lantern in a Black finish with etched seeded glass.

  • Takes a modern approach to the popular Prairie design style.
  • Black finish.
  • Etched seeded glass.
  • Includes one 6", four 12" stems and 6 links of chain.

$113.25 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat Paint
Glass Etched Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247202126
Warranty Length 1-year Limited Warranty

Dimensions

Height 14.875 in
Length - Installed 88 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 5.28 lb
Width 7.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads