PROG_P5520_31_PRODIMAGE
PROG_P5520_31_PRODIMAGE
PROG_meridian_IMG_1476_detailshot
PROG_meridian_IMG_1481_detailshot
PROG_meridian_IMG_1493_detailshot
Discontinued
Clearance

Meridian Collection Three-Light Hanging Lantern

$195.00 USD
$459.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5520-31

Collection name:

Meridian

Decorative shepherd hooks and acanthus cast arms and clear, seed glass urns. Cast aluminum hanging lantern with durable powder coat finish.

  • Decorative shepherd hooks and acanthus cast arms.
  • Clear, seed glass urns.
  • Cast aluminum with durable powder coat finish.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
ceramic
Style
New Traditional
UPC
785247123100
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 24.375 in
Gross Weight with Packaging
16.5 lb
Height
24.375 in
Length
12 in
Length - Installed
100 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
16.5 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
12

Resources

Instruction Sheet Number
022853

Resources and downloads