text.skipToContent text.skipToNavigation

One-Light CFL Hanging Lantern

by HomeStyle Lighting 

Catalog ID: HS77020-125

Light up your home's exterior with this handsome, one-light hanging lantern. Frosted amber seeded flat glass panels are outlined in a classic Bronze frame, making it a great choice for outdoor use.

  • Bronze finish
  • Frosted amber seeded glass
  • Perfect for outdoor use
  • Easy way to add curb appeal
  • Energy efficient
  • By HomeStyle Lighting

$65.01 USD

Available to purchase from

Product Details

General

Application Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Finish Name Bronze
Glass Frosted Amber Seeded
Lamp Included No
Lamp Shape GU24
Lamp Type CFL
Lamp Type Actual GU24
Lamp Type Basic Compact Fluorescent
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450102618
Warranty Length 1 year warranty

Dimensions

Height 15.625 in
Overall Length with Overall Ht. W/Chain
Weight 5 lb
Width 7.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 26 W
Voltage Rating 120 V

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads