text.skipToContent text.skipToNavigation

One-Light Hanging Lantern

by HomeStyle Lighting 

Catalog ID: HS71020-125

Light up your home's exterior with this handsome, one-light hanging lantern. Clear flat glass panels are outlined in a classic Bronze frame, making it a great choice for outdoor use.

  • Bronze finish
  • Clear flat glass panels
  • Perfect for outdoor use
  • Easy way to add curb appeal

$51.81 USD

Available to purchase from

Product Details

General

Application Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Finish Name Bronze
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Basic Incandescent
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450102595
Warranty Length 1 year warranty

Dimensions

Dimensions 53 in x 7.25 in x 15.625 in
Fixture Length 53 in
Height 15.625 in
Length 53 in
Length - Installed 53 in
Overall Length with Overall Ht. W/Chain
Weight 5 lb
Width 7.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 72 in

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads