PROG_P6531_108_PRODIMAGE
PROG_P6531_108_PRODIMAGE
PROG_refuge_IMG_8896_detailshot
PROG_refuge_IMG_8895_detailshot
+1
PROG_Refuge_Oil_Rubbed_Bronze_GeneralLit

Refuge Collection One-Light Hanging Lantern

$232.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6531-108

Collection name:

Refuge

One-light hanging lantern in a Cape Cod-inspired frame pays homage to a classic nautical style. Light output and geometric forms offer visual interest to outdoor exteriors. Clear glass windows provides a beautiful effect when illuminated.

  • Cape Cod-inspired frame.
  • Classic nautical style.
  • Clear glass windows.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Oil Rubbed Bronze
Finish Type
Hand Painted
Fixture Type
Outdoor Hanging
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • Farmhouse
  • Coastal
UPC
785247198054
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 16 in
Gross Weight with Packaging
7.05 lb
Height
16 in
Length
8 in
Length - Installed
90.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.49 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
40

Resources

Instruction Sheet Number
93065142

Resources and downloads