text.skipToContent text.skipToNavigation

Residence Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Residence

Catalog ID: P6552-20

Illuminate your home with this remarkable bronze finished chandelier. One-light hanging lantern with geometric details and textured art glass.

  • Antique bronze finish.
  • Umber textured art glass panels.
  • Geometric details.

$132.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Coating powdercoat
Color Bronze
Color Generic brown
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Glass Umber Textured Art
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Craftsman
UPC 785247187195
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 5.94 lb
Height 12.5625 in
Length - Installed 86.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 4.4 lb
Width 8 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads