text.skipToContent text.skipToNavigation

Roman Coach Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Roman Coach

Catalog ID: P5565-31

Solid one-light 7" hanging lantern in rich weathered finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Chain and ceiling mounts included. Black finish.

  • Black finish.
  • Clear seeded glass panels.
  • Rich weathered style.

$162.80 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear seeded
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location Ceiling Chain
Mounting Type ceiling chain
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style New Traditional
UPC 785247172900
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 5 lb
Height 13 in
Length - Installed 40 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5 lb
Width 7 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads