PROG_P5582_31_PRODIMAGE
PROG_P5582_31_PRODIMAGE
PROG_Welbourne_Textured_Black_GeneralLit

Welbourne Collection One-Light Hanging Lantern

$223.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5582-31

Collection name:

Welbourne

The Welbourne collection features hexagonal framework and clear beveled glass panels. Cast aluminum construction with durable powder coat finish. One-light hanging lantern.

  • Hexagonal framework.
  • Vine inspired scrolls.
  • Clear beveled glass panels.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Die-cast aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247558223
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.375 in x 9.375 in x 14.0625 in
Gross Weight with Packaging
7 lb
Height
14.0625 in
Length
9.375 in
Length - Installed
53 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7 lb
Width
9.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
022444

Resources and downloads