text.skipToContent text.skipToNavigation

Westport Collection One-Light Hanging Lantern

By Progress Lighting 

Collection Name:  Westport

Catalog ID: P5530-31

By Progress Lighting
$148.94 USD
Collection Name:  Westport
Catalog ID:  P5530-31
Add a touch of rustic appeal and classic styling with beaded detailing in the Westport collection. Clear seeded glass compliments the durable powder coat finish in die-cast aluminum frames. One-light hanging lantern. Textured Black finish.
  • Rustic appeal with classic styling.
  • Beaded detailing.
  • Clear seeded glass.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Coating powdercoat
Color Black
Color Generic Black
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat Paint
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting Type Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style New Traditional
UPC 785247134601
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 8.8 lb
Height 14.625 in
Length - Installed 90 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 8.8 lb
Width 9 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources and Downloads

Specifications