text.skipToContent text.skipToNavigation

Wish Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Wish

Catalog ID: P6524-20

Hanging lantern with etched umber linen glass. Includes dark sky shield for full cut-off illumination or remove for a traditional lighting effect.

  • Etched umber linen glass.
  • Includes removable dark sky shield for full cut-off illumination.
  • Powder coated finish.

$99.80 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Glass Etched Umber Linen
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Craftsman
UPC 785247193431
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 6.84 lb
Height 12.5 in
Length - Installed 87.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.84 lb
Width 9 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads