HUBBELL
PROG_P6430_3130K9_PRODIMAGE
PROG_P6430_3130K9_PRODIMAGE
PROG_P6079_3130K9_glass_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
+4
PROG_P6430-3130K9_ICON

East Haven Collection LED Post Lantern

$199.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6430-3130K9

Collection name:

East Haven LED

The East Haven LED Collection offers modern styling to complement a wide variety of home styles. The one-light LED post lantern has a Black frame that cradles a seeded glass shade. Fits 3" post (order separately). 120V AC replaceable LED module, 623 lumens (source), 3000K color temperature and 90+ CRI.

  • Elevate your home's curb appeal with the East Haven Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Ideal for a wide variety of exteriors including transitional and modern styles
  • Powder coated finish in black surrounds a clear seeded glass diffuser with contemporary details
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Measures: 7.5 in x 7.5 in x 15 in
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6430-3130K9

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Transitional

Light Source

LED

LM-79 Lumens

196 lm

LM-79 Lumens per Watt

28 Lum/Watt

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Room Type

Outdoor

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Transitional
  • Coastal

Sub Brand

Progress LED

UPC

785247193028

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 15 in

Gross Weight with Packaging

3.44 lb

Height

15 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.44 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

28 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

27

Resources

Instruction Sheet Number

93060460