PROG_P6430_2030K9_PRODIMAGE
PROG_P6430_2030K9_PRODIMAGE
PROG_East_Haven_LED_Antique_Bronze_GeneralLit
Discontinued
Clearance

East Haven Collection LED Post Lantern

$149.00 USD
$205.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6430-2030K9

Collection name:

East Haven LED

The East Haven LED Collection offers modern styling to complement a wide variety of home styles. The one-light LED post lantern has an Antique Bronze frame that cradles a seeded glass shade. Fits 3" post (order separately). 120V AC replaceable LED module, 623 lumens (source), 3000K color temperature and 90+ CRI.

  • Elevate your home's curb appeal with the East Haven Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Ideal for a wide variety of exteriors including transitional and modern styles
  • Powder coated finish in antique bronze surrounds a clear seeded glass diffuser with contemporary details
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Measures: 7.5 in x 7.5 in x 15 in
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Post
Glass
Clear Seeded
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Transitional
Light Source
LED
LM-79 Lumens
196 lm
LM-79 Lumens per Watt
28 Lum/Watt
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Transitional
  • Coastal
Sub Brand
Progress LED
UPC
785247193011
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
7.5 in x 7.5 in x 15 in
Gross Weight with Packaging
3.44 lb
Height
15 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.44 lb
Width
7.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
28 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93060460

Resources and downloads