text.skipToContent text.skipToNavigation

Endorse Collection One-light LED Post lantern

by Progress Lighting 

Collection Name:  Endorse LED

Catalog ID: P6426-3130K9

Endorse celebrates the traditional form of a gas-powered coach light with illumination from a modern LED source. A die-cast aluminum, powder coated frame creates an intriguing visual effect with clear beveled glass. To add a decorative element in the lantern, a fluted frosted glass column is included while installation is optional.

  • Black finish.
  • Clear beveled glass panels.
  • Traditional form.
  • Intriguing visual effect.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI
  • Dimmable to 10% with many ELV dimmers
  • Meets California Title 24 for outdoor use only.

$292.38 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Color Temperature Description 93054049
Construction Material - Main Aluminum
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Beveled
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Post
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30º C
Photocell No
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style
  • New Traditional
  • Transitional
Sub Brand Progress LED
UPC 785247213610
Warranty Length 5-year Limited Warranty

Dimensions

Depth 10.75 in
Height 21 in
Note Weight of fixture exceeds NEC limits No
Weight 3.13 lb
Width 10.75 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 48.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads

Photometry