HUBBELL
PROG_P250032_009-30_herosilver_PRODIMAGE
PROG_P250032_009-30_herosilver_PRODIMAGE
play
play
+11
Discontinued
Clearance

Holland Collection 60" Four-Blade Brushed Nickel Ceiling Fan

$350.00 USD
$679.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250032-009-30

Collection name:

Holland

Enjoy nothing but breathtaking design inspiration with the gorgeous ceiling fan. Four simple, yet stunning blades blend style with sustainability as they anchor to a sleek center. An integrated LED light is ready to offer a gentle glow along with the fan’s refreshing breeze. With the versatility to be installed in indoor or outdoor locations, this fan will make a design statement in any modern or transitional setting.

  • Four simple, yet stunning blades blend style with sustainability as they anchor to a sleek center.
  • An integrated LED light is ready to offer a gentle glow along with the fan’s refreshing breeze.
  • Able to be installed in indoor and outdoor locations.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for modern and transitional settings.
  • Measures 60-inch width by 16-5/8-inch height.
  • Uses one LED module that is included (24w max).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Battery Capacity

0.21 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250032-009-30

Category General

Fans

Color

  • Nickel
  • Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Silver

Fan - Blade Pitch

23 °

Fan - Dual mount

No

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Global
  • Mid-Century Modern

Light Distribution

Wide Angle

Mount location

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

Type

  • Standard
  • Standard

UPC

785247240746

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 16.654 in

Fan - Recommended room size

401 ft²

Height

16.654 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

19.4 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

257

EPACTenergy consumption watts

21

JA8

2019

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93114654

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
RH787T Remote Pairing
play
PROG_P250032-009-30silver_video
play
P250032-009-30silver
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS