PROG_P660004-009-30_heroH_PRODIMAGE
PROG_P660004-009-30_heroH_PRODIMAGE
PROG_P660004-009-30_heroV_PRODIMAGE
PROG_LED_StepLights_BN_Collection_GeneralLit
+3
PROG_P660004-009-30_horizontal-or-vertical

LED Indoor/Outdoor Brushed Nickel Integrated LED Wall or Step Light

$111.10 USD

Brand:

Progress Lighting

Catalog ID:

P660004-009-30

Collection name:

LED Step Lights

The LED Step/Wall Light finished in brushed nickel will seamlessly blend into many interior and exterior architectural styles, whether residential or commercial. A horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation. The step light features an integrated 120V AC light engine, eliminating the need for an additional LED driver. The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use. Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI. The louvered face plates direct the light downwards to minimize glare and clearly illuminate stairs, walls, and walkways and resulting in performance, cost and safety benefits. It is cCSAus wet location rated for use in areas with direct water contact.

  • Durable die-cast aluminum construction
  • Clearly illuminates walls or stairs in various settings, including landscape lighting, walkways, patios, porches or as security lighting, resulting in performance, cost and safety benefits
  • Light features an integrated 120V AC light engine, eliminating the need for an additional LED driver
  • The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use
  • Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI
  • Measures 3.125 in. L x 1.875 in. W x 4.875 in. H
  • Includes an integrated LED light source, 4.5 watt
  • Coated in a beautiful brushed nickel finish
  • The louvred face plates offer modern styling with added performance, directing the light downwards to minimize glare
  • Light is cCSAus wet location rated for use in areas with direct water contact

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum
Construction Material -Secondary part
Construction
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Powder Coat
Fire Resistance
No
Lamp Included
No
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
  • Transitional
  • Modern
  • Contemporary
  • Utilitarian
Light Distribution
Ambient
LM-79 Lumens
114 lm
LM-79 Lumens per Watt
25.333333333333332 Lum/Watt
Mount location
Wall
Mounting for outlet box included
Housing
Mounting Type
Wall (Recessed)
New Products
Yes
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Landscape
  • Patio
  • Porch
  • Security
  • Outdoor
Socket Base Type - Main
Integrated
Sub Brand
Progress LED
UPC
785247229215
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
4.875 in x 1.5 in x 3.125 in
Height
3.125 in
Length
4.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.61 lb
Width
1.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Current Rating
0.039 A
Frequency Rating
60 Hz
Lamp Wattage
4.5 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
20

Resources

Instruction Sheet Number
93159156