PROG_P6342_8230K_PRODIMAGE
PROG_P6342_8230K_PRODIMAGE
PROG_P6342_8230K w P6343_82lit_PRODIMAGE
PROG_P6342_8230K w P6343_82_PRODIMAGE
Discontinued
Clearance

LED Swivel Security/Flood Light Head

$18.20 USD
$85.91 USD

Brand:

Progress Lighting

Catalog ID:

P6342-82-30K

Collection name:

Security Light

The LED swivel flood light has tempered glass and rugged die-cast construction. For complete fixture order with P6343 backplate. 1,115 lumens (delivered) 3000K color temperature, 83 CRI. 1/2" NPS treaded mounting. Adjustable swivel for easy adjustment. IP65 rated. Metallic Gray finish.

  • LED swivel flood light.
  • Tempered glass and rugged die-cast construction.
  • Order back plate (P6343) separately.
  • 1115 lumens, 84.5 lumens/watt (delivered).

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
83 CRI
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
EU RoHS Indicator
Contact Manufacturer
Finish Name
Metallic Gray
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Tempered
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Light Source
LED
LM-79 Lumens
1115 lm
LM-79 Lumens per Watt
84.5 Lum/Watt
Low Voltage
No
Minimum Starting Temperature
-30
Mount location
Wall
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
LED
Starting Temperature - Minimum
-30 °C
Style
Utilitarian/Commodity
Sub Brand
Progress LED
Temperature Rating
30
UPC
785247200030
Warranty Length
5 year warranty

Dimensions

Depth
3.25 in
Dimensions
3.75 in x 3.25 in x 5 in
Gross Weight with Packaging
0.9 lb
Height
5 in
Length
3.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.9 lb
Width
3.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
L70 life
60000 h
Lamp Wattage
13 W
Line/low Voltage
No
Lumens Per Watt
84.5 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
4
Pallet Quantity
720

Resources

Instruction Sheet Number
93068910

Resources and downloads