HUBBELL
PROG_P250040_028-30_herodistressed-white_PRODIMAGE
PROG_P250040_028-30_herodistressed-white_PRODIMAGE
play
play
+13
Discontinued
Clearance

Rudder Collection Indoor/Outdoor 56" Four-Blade Satin White Ceiling Fan

$375.00 USD
$679.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250040-028-30

Collection name:

Rudder

Transform any outdoor space into a cozy country abode with the charming rustic character of this ceiling fan. Four boat oar-inspired blades attach to a smooth center that features an LED light source for friendly illumination as needed. The fan is coated in a crisp matte white finish sure to cool your home with a refreshing breeze wrapped in country character.

  • Four boat oar-inspired blades attach to a smooth center that features an LED light source for friendly illumination as needed.
  • The fan is coated in a crisp matte white finish sure to cool your home with a refreshing breeze wrapped in country character.
  • Transform any outdoor space into a cozy country abode with the charming rustic character of this ceiling fan.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for farmhouse or rustic settings.
  • Measures 56-inch width by 16-3/16-inch height.
  • Uses one LED module that is included (24w max).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Battery Capacity

0.21 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250040-028-30

Category General

Fans

Color

  • White
  • White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Distressed White

Fan - Blade Pitch

14 °

Fan - Dual mount

No

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Satin White

Fixture Type

Ceiling Fan

Glass

Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Transitional

Light Distribution

Downlight

Mount location

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

Type

  • Standard
  • Standard

UPC

785247240890

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 16.023 in

Fan - Recommended room size

400 ft²

Height

16.023 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

18.74 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

188

EPACTenergy consumption watts

22

JA8

2019

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93114662

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
RH787T Remote Pairing
play
PROG_P250040-028-30distressed-white_video
play
P250040-028-30distressed-white
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS