PROG_P5445_2030K9_PRODIMAGE
PROG_P5445_2030K9_PRODIMAGE
PROG_Westport_LED_Antique_Bronze_GeneralLit
Discontinued
Clearance

Westport LED Collection One-Light Post Lantern

$110.60 USD
$215.05 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5445-2030K9

Collection name:

Westport LED

Westport LED offers traditional styling to complement a variety of home decor options. A durable die-cast aluminum frame cradles a softly diffused seeded glass shade. 3000K, 90+ CRI 623 lumens. One-light LED post mount. Antique Bronze finish.

  • Traditional styling.
  • Softly diffused seeded glass shade.
  • Complements many home decor styles with beaded detailing.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powder with liquid top coat
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Post
Glass
Etched Seeded
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Traditional
  • Transitional
Light Source
LED
LM-79 Lumens
357 lm
LM-79 Lumens per Watt
47.6 Lum/Watt
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
New Traditional
Sub Brand
Progress LED
UPC
785247186488
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
9 in x 9 in x 16.375 in
Gross Weight with Packaging
7 lb
Height
16.375 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
9 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
47.6 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93055633

Resources and downloads