text.skipToContent text.skipToNavigation

150W Landscape Transformer

by Progress Lighting 

Collection Name:  Transformer

Catalog ID: P8517-31

150W electronic transformer supplied with integral photo-cell, non-metallic housing to prevent corrosion. Three foot 18 gauge cord with grounding plug, suitable for outdoor installation.

  • Black finish.
  • Non-metallic housing prevents rust and corrosion.
  • Includes built in photocell.

$143.99 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main non-metallic
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Lamp Included No
Lamp Type Basic accessories
Mount location Wall
Mounting Type Vertical mounting. Top mounting bracket with keyhole slot.
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Plug-in
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247851713
Warranty Length 1-year Limited Warranty

Dimensions

Depth 2.375 in
Gross Weight with Packaging 5 lb
Height 6.5 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 3.625 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V
Wattage 150 W

Conductor Related

Wire Length 32.5 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
Industry Standard(s) UL-CUL wet location listed
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)