text.skipToContent text.skipToNavigation

Low Voltage Landscape Path Light

by Progress Lighting 

Collection Name: Copper

Catalog ID: P5257-20

One-light low voltage landscape path light with clear optic seeded glass and an Antique Bronze finish. 12 volt. Solid brass construction. 1/2 IP threaded fitting included with connector, stem and stake (P8618-31). Must be wired to a 12V transformer of proper capacity.

1-Lt. landscape Clear optic seeded glass.
  • Antique Bronze finish.
  • Clear optic seeded glass.
  • Wet location listed.
  • Units must be wired to an approved 12V transformer of proper capacity.

$191.95

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Brown
Color Generic brown
Construction Material - Main solid brass
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type painted
Glass Clear optic seeded
Lamp Included Yes
Lamp Type T5 wedge base
Lamp Type Actual T5 Xenon
Lamp Type Basic halogen
Lifestyle New Traditional
Mount location in ground
Mounting Type 1/2 IN NPS thread, ground stake included
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main wedge
Socket Type socket
Socket type material ceramic
Style New Traditional
UPC 785247525720
Warranty Length 1 year warranty

Dimensions

Depth 9.875 in
Gross Weight with Packaging 5.3 lb
Height 27 in
Note Weight of fixture exceeds NEC limits No
Weight 5.3 lb
Width 7.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 18 W
Voltage Rating 12 V

Conductor Related

Wire Length 72 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)