text.skipToContent text.skipToNavigation

Low Voltage LED Landscape Path Light

by Progress Lighting 

Collection Name:  LED Landscape

Catalog ID: P5245-31

Low-voltage LED path-light enhances outdoor settings while adding safety, security and curb appeal. Die-cast aluminum construction. Includes stake and deck mount, 4' cable and connector. Must be wired to a 12V transformer of proper capacity. Black finish.

  • White finish.
  • Low voltage LED path light
  • Includes stake and deck mount, 4' cable and connector.
  • Die-cast aluminum construction.
  • Must be wired to a 12V transformer of proper capacity.

$113.34 USD

Available to purchase from

Product Details

General

Application Path Lighting
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Color Rendering Index (CRI) 86.88 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Dusk to Dawn No
Finish Name Black
Finish Type Powder Coat Paint
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Light Source LED
Mount location in ground
Mounting Type 1/2 IN NPS thread, deck mount and ground stake included
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247185528
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9.5 in
Gross Weight with Packaging 1 lb
Height 29 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 6.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 1.5 W
Lumens Per Watt 38.94 Lum/Watt
Voltage Rating 12 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads