PROG_P5487_20_PRODIMAGE
PROG_P5487_20_PRODIMAGE
PROG_Andover_Antique_Bronze_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Andover Collection Three-Light Post Lantern

$369.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5487-20

Collection name:

Andover

The Andover collection three-light post lantern with aluminum construction, offers a mixture of traditional and country style for a variety of applications. Beveled glass panels allow optimum brightness. Hinged door for easy relamping.

  • Elevate your home's curb appeal with the Andover Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • A rich antique bronze finish complements a variety of exteriors, including transitional, farmhouse, country, traditional and farmhouse designs.
  • Beveled glass panels with a hinged door for easy replacement of light bulbs
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9.5 in x 9.5 in x 22.375 in
  • Uses three candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • New Traditional
  • Farmhouse
  • Coastal
UPC
785247548712
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.5 in x 9.5 in x 22.375 in
Gross Weight with Packaging
6.6 lb
Height
22.375 in
Length
9.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.6 lb
Width
9.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
24

Resources

Instruction Sheet Number
023742

Resources and downloads