text.skipToContent text.skipToNavigation

Ashmore Collection Three-Light Post Lantern

by Progress Lighting 

Collection Name:  Ashmore

Catalog ID: P5450-20

Inspired by lanterns from the Old World, the Ashmore collection incorporates handsome details, quill-scrolled arms and decorative finials. The water seeded glass is in a die-cast aluminum frame. The three-light post lantern. Antique Bronze finish.

  • Antique Bronze finish.
  • Water seeded glass curved panels.
  • Quill-scrolled arms and decorative finials.

$438.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Die-Cast Aluminum
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Glass Water seeded
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Post
Mounting Type post top
Mounting for outlet box included No
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • New Traditional
  • Rustic
UPC 785247172658
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 9 lb
Height 23.75 in
Note Weight of fixture exceeds NEC limits No
Weight 9 lb
Width 9.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)