PROG_P5432_31_PRODIMAGE
PROG_P5432_31_PRODIMAGE
PROG_BrassGuard_Matte_Black_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Carriage Classics Collection Three-Light Post Lantern

$329.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5432-31

Collection name:

BrassGUARD Lantern

Traditional hexagonal style post lantern with clear beveled glass panels. Fits on 3" post. Solid brass construction with protective finish coat. Black finish.

  • Elevate your home's curb appeal with the Carriage Classics Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Classic, traditional styling with clear beveled glass and a black finish
  • Protective finish is a unique clear lacquer applied for a long lasting finish.
  • All brass construction eliminates rust leakage on brass finishes
  • Measures: 9.75 in x 9.75 in x 21.3125 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Solid Brass
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
New Traditional
UPC
785247152865
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.75 in x 9.75 in x 21.3125 in
Gross Weight with Packaging
10 lb
Height
21.3125 in
Length
9.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
10 lb
Width
9.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
022571