text.skipToContent text.skipToNavigation

Burlington Collection Two-Light Post Lantern

by Progress Lighting 

Collection Name:  Burlington

Catalog ID: P6437-09

The two-light post top lantern from the Burlington outdoor collection is constructed from aluminum for durable, weather-resistant performance. A Brushed Nickel finish complements the clear beveled glass. Fits 3" post (order separately).

  • Brushed Nickel finish.
  • Durable aluminum construction.
  • Complemented by clear beveled glass.
  • Fits 3" post (order separately).

$58.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Nickel
Color Generic grey
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type Plated
Glass Clear Beveled
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style New Traditional
UPC 785247208715
Warranty Length 1 year warranty

Dimensions

Height 18.375 in
Note Weight of fixture exceeds NEC limits No
Weight 5.18 lb
Width 9 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Installation/Instruction Manual (IOM)