text.skipToContent text.skipToNavigation

Enchant Collection One-Light Post Lantern

by Progress Lighting 

Collection Name:  Enchant

Catalog ID: P6401-84

One-light post lantern from our Enchant collection features a gracious cast pattern, clear seeded glass with delicate, decorative paisley scrolled details. Cast aluminum construction with a durable powder coated finish.

  • Espresso finish.
  • Clear seeded glass.
  • Decorative paisley scrolled details.
  • Die-cast aluminum.

$310.09 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Coating powder with liquid top coat
Color Brown
Color Generic brown
Construction Material - Main Die-Cast Aluminum
Fan - Dual mount No
Finish Name Espresso
Finish Type Powder Coat Paint
Glass Clear seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
  • Traditional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • New Traditional
  • Rustic
UPC 785247167869
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 20.75 in
Note Weight of fixture exceeds NEC limits No
Weight 4 lb
Width 9.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)