text.skipToContent text.skipToNavigation

Endicott Collection One-Light Post Lantern

by Progress Lighting 

Collection Name:  Endicott

Catalog ID: P5400-31

One-Light post lantern with a Craftsman-inspired silhouette, Endicott offers visual interest to your home's exterior. The elongated frame is finished with clear seeded glass.

  • Features a Craftsman-inspired silhouette
  • An outdoor lantern with an elongated frame.
  • Frame is finished with clear seeded glass
  • Black finish.
  • Fits 3" post. (order separately.).

$163.57 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location Post
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Style
  • Transitional
  • Coastal
  • Modern
  • Farmhouse
UPC 785247212460
Warranty Length 1-year Limited Warranty

Dimensions

Height 17.75 in
Note Weight of fixture exceeds NEC limits No
Weight 6.8 lb
Width 7.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads