text.skipToContent text.skipToNavigation

Essential Collection Three-Light Post Lantern

by Progress Lighting 

Collection Name:  Essential

Catalog ID: P6412-31

The three-light large wall lantern in the Essential Collection is highlighted by a clean simple design. White linen glass is completed with a power coated aluminum frame.

  • Clean, simple design.
  • White linen glass.
  • Power coated aluminum frame.

$26.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Finish Name Black
Finish Type Powder Coat Paint
Glass Etched Umber Linen (Yl)
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual E12
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • New Traditional
  • Traditional
  • Transitional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Transitional
  • New Traditional
  • Craftsman
UPC 785247197187
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4.95 lb
Height 18.375 in
Note Weight of fixture exceeds NEC limits No
Weight 5.61 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads