text.skipToContent text.skipToNavigation

Haddon Collection One-Light Post Lantern

by Progress Lighting 

Collection Name:  Haddon

Catalog ID: P540015-020

A classic New England coach light, the Haddon one-light post lantern features a clear seeded shade paired with an Antique Bronze frame. The wire surround is a classic industrial-inspired detail that provides nostalgic charm.

  • The Haddon lanterns feature a clear seeded shade paired with an Antique Bronze frame.
  • The wire surround is a classic industrial-inspired detail
  • Lantern provides nostalgic charm to any exterior
  • Fits 3" post. (order separately.).

$114.40 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location Post
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Style
  • Coastal
  • Transitional
  • Farmhouse
UPC 785247213139
Warranty Length 1-year Limited Warranty

Dimensions

Height 16.125 in
Note Weight of fixture exceeds NEC limits No
Weight 2.71 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)