PROG_P5459_31_PRODIMAGE
PROG_P5459_31_PRODIMAGE
PROG_Mac bottom grill_detailshot
Discontinued
Clearance

Mac Collection One-Light Post Lantern

$110.60 USD
$236.39 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5459-31

Collection name:

Mac

Classic arts and crafts inspired profile. Cast aluminum construction with clear water glass and decorative bottom detail. Textured black powder coated finish. One-light post lantern fits standard 3" posts.

  • Elevate your home's curb appeal with the Mac Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Classic arts and crafts inspired profile surrounds clear water glass and finished in a textured black powder coated finish.
  • Constructed from cast aluminum with durable powder coat finish ensure a long product lifespan
  • Measures: 8.5 in x 8.5 in x 16.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powdercoat
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Post
Glass
Water Patterned
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Transitional
  • Rustic
UPC
785247170272
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.5 in x 8.5 in x 16.5 in
Gross Weight with Packaging
11 lb
Height
16.5 in
Length
8.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
11 lb
Width
8.5 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
24

Resources

Instruction Sheet Number
93042835

Resources and downloads